IESNA:LM-63-2002
[TEST]P1641754
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA5C-830-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 5SQUARE 205W 80CRI 3000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (80) 3000K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.70A 204.6W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25063.3
TILT=NONE
80 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 204.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
5538.1 5187.1 4832.4 4545.3 4320.4 4166.9 4093.7 4077.3 4128.5 4269.2 4483.2 4777.5 5126.8 5481.5 5794.1 
6121.4 6554.7 6977.1 7514.6 8052.2 8414.2 8401.4 7741.3 6415.8 4843.4 3634.8 2872.4 2340.3 1885.1 1301.8 877.6 
530.2 307.2 135.3 23.8 0.0 0.0 
5538.1 5205.4 4843.4 4556.3 4316.8 4170.5 4086.4 4071.8 4121.2 4256.5 4472.2 4761.1 5115.8 5470.5 5806.9 
6170.8 6576.7 7030.1 7565.8 8105.2 8476.3 8441.6 7801.7 6467.0 4781.2 3572.6 2837.6 2318.4 1852.1 1303.6 884.9 
533.9 320.0 144.4 29.3 0.0 0.0 
5538.1 5194.4 4843.4 4549.0 4335.1 4181.5 4095.6 4070.0 4101.0 4225.4 4439.3 4728.2 5097.5 5485.1 5913.0 
6309.7 6754.0 7313.5 7883.9 8390.4 8748.8 8701.2 8063.1 6730.2 4905.5 3600.1 2916.3 2398.8 1978.3 1367.6 903.2 
575.9 358.4 195.6 42.1 0.0 0.0 
5538.1 5263.9 4909.2 4636.8 4415.5 4265.6 4172.3 4124.8 4124.8 4196.1 4373.5 4633.1 4982.3 5430.3 5922.1 
6428.6 6977.1 7569.5 8213.0 8865.8 9319.2 9359.4 8885.9 7745.0 5794.1 3850.6 3088.1 2717.0 2397.0 1941.7 
1281.7 775.2 519.3 301.7 95.1 0.0 0.0 
5538.1 5267.5 4953.1 4693.4 4488.7 4344.2 4247.3 4181.5 4148.6 4165.0 4260.1 4448.4 4735.5 5126.8 5624.1 
6179.9 6821.7 7518.3 8306.3 9193.1 10087.1 10730.7 10800.2 10184.0 8710.4 5905.6 3442.8 2791.9 2596.3 2506.7 
2309.2 1592.5 1075.1 627.1 230.4 0.0 0.0 
5538.1 5355.3 5070.1 4823.2 4644.1 4497.8 4382.6 4307.6 4254.6 4229.0 4249.1 4324.1 4483.2 4746.5 5103.0 
5574.7 6222.0 6951.5 7776.1 8807.3 10094.4 11573.6 12976.0 13694.5 13712.8 12604.8 9599.0 5157.8 3121.0 2695.0 
2614.6 2440.9 1833.9 1559.6 822.8 5.5 0.0 
5538.1 5404.7 5183.4 4967.7 4805.0 4664.2 4554.5 4472.2 4413.7 4377.1 4369.8 4397.2 4459.4 4594.7 4808.6 
5126.8 5578.4 6147.0 6874.7 7821.8 8944.4 10447.3 12656.0 15460.7 17936.3 19347.8 19358.8 17358.6 12434.8 7033.7 
3748.2 2539.6 1965.5 1534.0 1190.3 179.2 0.0 
5538.1 5446.7 5304.1 5152.4 5015.2 4892.7 4790.3 4711.7 4655.0 4613.0 4594.7 4592.9 4607.5 4647.7 4741.0 
4916.5 5203.5 5633.2 6243.9 7050.2 8107.0 9452.7 11039.7 13061.9 15804.5 19556.3 23613.4 25507.6 24542.2 
20435.7 15471.7 11215.2 6876.5 2717.0 1199.4 321.8 0.0 
5538.1 5450.4 5313.3 5170.6 5042.7 4922.0 4819.6 4742.8 4689.8 4647.7 4629.4 4625.8 4633.1 4666.0 4744.6 
4912.8 5178.0 5587.5 6198.2 6975.2 8011.9 9375.9 10902.6 12873.6 15490.0 19037.0 23286.2 25635.6 24748.8 
20883.7 15788.0 11463.9 7158.1 2676.7 1128.1 320.0 0.0 
5538.1 5505.2 5444.9 5382.7 5311.4 5229.1 5156.0 5108.5 5077.4 5057.3 5042.7 5026.2 5017.1 5015.2 5051.8 
5145.0 5335.2 5671.6 6178.1 6896.6 7887.6 9105.3 10418.1 11847.9 13376.4 15102.4 17102.6 19293.0 20598.4 19415.5 
16047.6 10579.0 4702.6 1310.9 497.3 140.8 0.0 
5538.1 5541.8 5545.5 5558.3 5572.9 5565.6 5567.4 5578.4 5600.3 5622.2 5631.4 5622.2 5604.0 5587.5 5594.8 
5640.5 5763.0 6015.3 6477.9 7176.4 8160.0 9343.0 10679.5 12149.5 13628.7 15053.0 16513.9 17868.7 17486.6 15373.0 
12707.2 7876.6 2503.0 868.5 360.2 124.3 0.0 
5538.1 5565.6 5585.7 5613.1 5638.7 5636.9 5633.2 5629.6 5629.6 5613.1 5574.7 5514.4 5450.4 5375.4 5311.4 
5287.7 5326.0 5476.0 5750.2 6240.2 7088.6 8158.2 9450.9 10915.4 12405.5 13950.5 15365.6 16566.9 15725.8 13447.7 
10893.4 6445.0 2056.9 784.4 347.4 122.5 0.0 
5538.1 5516.2 5540.0 5565.6 5578.4 5558.3 5525.3 5483.3 5435.8 5377.2 5280.3 5168.8 5044.5 4918.3 4806.8 
4719.0 4682.5 4709.9 4815.9 5093.8 5594.8 6463.3 7620.7 8968.2 10392.5 11961.2 13455.0 14279.6 13021.7 11025.1 
8743.3 5051.8 1755.2 678.3 325.5 122.5 0.0 
5538.1 5560.1 5561.9 5540.0 5490.6 5384.6 5249.3 5097.5 4934.8 4753.8 4543.5 4307.6 4059.0 3792.0 3517.8 
3234.4 2951.0 2662.1 2362.3 2066.1 1799.1 1629.1 1629.1 1910.6 2607.3 3525.1 4327.8 3764.6 2135.5 1428.0 1091.5 
804.5 510.1 270.6 149.9 64.0 0.0 
5538.1 5565.6 5519.9 5435.8 5287.7 5084.7 4848.8 4580.1 4271.1 3934.7 3561.7 3124.7 2638.3 2131.9 1596.2 1203.1 
991.0 895.9 848.4 819.1 799.0 784.4 773.4 764.3 751.5 758.8 815.5 930.6 1001.9 884.9 725.9 574.1 394.9 201.1 107.9 31.1 
0.0 
5538.1 5556.4 5454.0 5282.2 5042.7 4746.5 4400.9 3980.4 3495.8 2956.5 2314.7 1704.0 1234.2 1005.6 901.4 850.2 813.6 
788.0 766.1 744.1 727.7 707.6 682.0 661.9 643.6 630.8 632.6 671.0 724.0 660.0 513.8 362.0 239.5 159.1 85.9 18.3 0.0 
5538.1 5549.1 5386.4 5134.1 4806.8 4404.5 3927.3 3335.0 2625.5 1930.8 1406.0 1129.9 983.7 901.4 855.7 822.8 788.0 
758.8 729.5 705.8 687.5 667.4 643.6 616.2 581.4 548.5 519.3 484.5 448.0 400.4 325.5 254.1 195.6 133.5 65.8 9.1 0.0 
5538.1 5494.3 5269.4 4945.7 4532.5 4038.9 3430.0 2678.6 1965.5 1449.9 1183.0 1040.3 948.9 890.4 844.7 804.5 767.9 
729.5 694.8 669.2 650.9 630.8 601.5 570.5 535.7 499.1 457.1 415.0 367.5 323.6 277.9 230.4 177.4 118.8 58.5 5.5 0.0 
5538.1 5446.7 5188.9 4788.5 4309.5 3702.5 2991.2 2203.2 1619.9 1332.9 1161.0 1038.5 948.9 884.9 831.9 786.2 744.1 
707.6 678.3 652.7 629.0 601.5 572.3 541.2 508.3 468.1 429.7 387.6 349.2 309.0 266.9 221.2 170.0 111.5 54.9 1.8 0.0 
5538.1 5441.2 5152.4 4724.5 4157.7 3501.3 2693.2 1954.5 1557.8 1365.8 1221.4 1086.1 972.7 888.6 826.4 773.4 733.2 
703.9 678.3 650.9 623.5 590.6 555.8 522.9 484.5 448.0 413.2 373.0 334.6 298.0 256.0 210.3 159.1 104.2 45.7 0.0 0.0 
5538.1 5390.0 5086.5 4631.3 4046.2 3327.6 2523.2 1850.3 1563.3 1417.0 1285.3 1133.6 1001.9 899.6 819.1 769.7 733.2 
707.6 682.0 654.6 621.6 585.1 548.5 511.9 471.7 435.2 396.8 362.0 327.3 288.9 246.8 202.9 149.9 95.1 38.4 0.0 0.0 
5538.1 5390.0 5086.5 4627.6 4046.2 3316.7 2508.5 1854.0 1568.7 1424.3 1303.6 1150.0 998.3 899.6 822.8 767.9 733.2 
709.4 682.0 654.6 621.6 585.1 548.5 511.9 469.9 433.3 394.9 360.2 325.5 287.1 245.0 201.1 148.1 93.2 36.6 0.0 0.0 
